Product T30UDPB
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3080062Alternative order number : 80062
- Compact design
- Connection via male M12 x 1, 4-pin with 150 mm cable
- Operating voltage 12…24 VDC
- Two PNP transistor outputs
- Two independent switching ranges adjustable via button or control line
- Blind zone: 20 cm
- Range: 200 cm

General data
| EAN | 662488800628 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 123 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Radiation direction | straight |
| Range | 200…2000 mm |
| Operating voltage | 10…30 VDC |
| Switching element function | 2 x NO contact |
| Output function | PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

