Product T30UDNA
Pressure sensor
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6833509- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…16 bar rel.

General data
| EAN | 4047101205121 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 248 g |
Technical Data
| Design | With display |
| Operating voltage | 18…30 VDC |
| Switching element function | NO/NC |
| Output function | PNP/NPN |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 349 KB |
| English | 349 KB |
| French | 350 KB |
| Spanish | 348 KB |
| Czech | 349 KB |
| Dutch | 349 KB |
| Romanian | 349 KB |
| Russian | 482 KB |
| Polish | 350 KB |
| Chinese | 412 KB |
| Turkish | 349 KB |
Approval
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| PS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 312 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

