Product  M126E2LDQ5

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3077202

Alternative order number : 77202

    • Cable, PVC, 2 m, 4-wire
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488772024
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 55 g

Technical Data

Function Opposed mode sensor
Operating mode Emitter
Design Tube
Construction size M12 x 1
Range 0…5000 mm
Light type Red
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, Nickel-plated brass, Nickel Plated
Ambient temperature -20…+60 °C
Protection class IP67/IP68
Special features Encapsulated, Wash down

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top