Product  VS2AP5R

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3050476

Alternative order number : 50476

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Metal housing
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488504762
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 625 g

Technical Data

Function Proximity switch
Operating mode Diffuse
Design Tube
Construction size M18 x 1
Range 2…300 mm
Light type IR
Operating voltage 10…30 VDC
Output function Connection programmable, PNP
Electrical connection Cable
Cable length 9.0  m
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP69
Special features Chemical-resistant, Encapsulated, Wash down

Select Country

Turck worldwide

to top