Product VS25EV
Fieldbus cables for fieldbus systems
According to IEC61158-2
Order number: 6611299- Fieldbus cable, type A, acc.to IEC 61158-2
- LSZH (low smoke zero halogen) mixture
- Outer jacket, yellow
- Resistant to oil, gas and sunlight
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Cable length: 1000 m

General data
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 91000 g |
Technical Data
| Cable length | 1000.0 m |
| Ambient temperature | -5…+50 °C |

