Product  VS1AP5C20

LED Linear Light

In the Plastic Housing

Order number: 3807456

Alternative order number : 807456

    • Cylindrical illuminated area
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • M12 × 1 male connector, straight, 4-pin
    • Light length L1: 145 mm
    • Housing length L2: 210.5 mm
    • RGB LEDS
    • Multicolor linear light
    • Strongly opaque window material
    • Parameterization via Pro Editor software
    • FDA compliant
    • 2 × LMBWLS27EC snap bracket included in delivery
#

General data

EAN 662488058562
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin US
Weight 182 g

Technical Data

Function Linear light
Design Smooth barrel
Construction size Ø 27 mm
Light type RGB
Operating voltage 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, FDA copolyester
Ambient temperature -40…+50 °C
Protection class IP66/IP67/IP69
Special features Chemical-resistant, I/O module-compatible, Wash down

Select Country

Turck worldwide

to top