Product QT50R-EU-AFS
Temperature sensor
Passive Infrared Sensor
With Analog Output
Order number: 3074917Alternative order number : 74917
- Connection via cable, 9m
- D:S ratio 8:1
- Operating voltage 12…30 VDC
- Measuring range adjustable via teach-in
- Analog output 0…10 V
- PNP alarm output switches at the measuring range limit of 10 V
- Temperature measuring range 0…300 °C

General data
| EAN | 662488749170 |
| eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 658 g |
Technical Data
| Function | Proximity switch |
| Design | Tube |
| Operating voltage | 12…30 VDC |
| Switching element function | NO contact |
| Output function | PNP/Analog output |
| Voltage output | 0…10 V |
| Communication protocol | 1-wire-serial |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Process connection | M18 × 1 |
| Housing material | Metal, Stainless steel, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Chemical-resistant |

