Product  LG10A65NIQ

Safety Light Curtain

Emitter

Order number: 3809131
    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 1540 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 14 mm
    • Operating voltage: 24 VDC
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
    • The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.
#

General data

EAN 662488073855
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85437090990
Country of origin US
Weight 3416 g

Technical Data

Function Light screen
Design Rectangular
Range 100…12000 mm
Scan field 1540  mm
Optical resolution 14 mm
Light type IR
Operating voltage 20.4…27.6 VDC
Electrical connection Flat connector
Housing material Metal, AL, Black
Ambient temperature -20…+55 °C
Protection class IP67

Connectivity accessories

3087999
4600650
100007323
6625836

Select Country

Turck worldwide

to top