Product Q45BW13FV
Safety Technology
RFID
Order number: 3806404Alternative order number : 806404
- Contactless safety sensor for individual applications
- Coding type: low
- Reset: automatic
- Diagnostics: PNP output (not safety-relevant)
- Operating status indicator (green/red)
- Switching output indicator (yellow)
- IP69K
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)
- Required for operating SI-RF-A actuators

General data
| EAN | 662488049416 |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 113.4 g |
Technical Data
| Function | RFID safety switch |
| Design | Rectangular |
| Range | 10…25 mm |
| Operating voltage | 19.2…30 VDC |
| Output function | 2 x OSSD, NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -25…+70 °C |
| Protection class | IP69K |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
WLC60CW340GFAR | 3086884 |
|
WKH4.4-40/TFG | 6934945 |

