Product Q45BW13FP
Industrial Ethernet Cable
Connection Cable
Order number: 100017706- Ethernet cable: 8‐pin, AWG 26, CAT 6A
- Jacket material: PUR
- Jacket color: green
- Jacket diameter: 6.7 mm
- Twisted pair, shielded
- Oil resistant acc. to DIN EN 60811-404 (7 × 24 h/90 °C)
- UV resistant
- Flame retardant acc. to IEC 60332-2
- Approval: cULus
- RoHS compliant (2011/65/EC)
- RJ45 male connector, straight, 8-pin
- M12 male connector, straight, A-coded
- Cable length: 50 m

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
PKG3S-2/TEG | 6629495 |
|
REI-E-113T12S-2B5000-H1181 | 100011590 |

