Product  Q45BW13DX

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3038025

Alternative order number : 38025

    • Cable, PVC, 9 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 5…15 VDC (NAMUR)
    • NAMUR output in accordance with DIN 19234 (IEC/EN 60947-5-6)
#

General data

EAN 662488380250
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 598 g

Technical Data

Function Retroreflective Sensor
Operating mode Polarized
Design Rectangular with thread
Construction size 66 x 12.3 x 30.7 mm, Mini Beam
Range 50…2000 mm
Light type Red polarized
Operating voltage 5…15 VDCNom. 8.2 VDC
Output function Light operation, NAMUR
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -40…+70 °C
Protection class IP67
Special features Encapsulated

Select Country

Turck worldwide

to top