Product Q45VR3CV
LED Signal Light
Tower Light
Order number: 3805382Alternative order number : 805382
- Compact plastic housing, black
- Protection class IP65
- Mechanical screw-in thread, M22 × 1.5
- M12 × 1 male connector
- Colors: Green (COL 1), Red (COL 2), Blue (COL 3)
- Operating voltage: 12…30 VDC
- PNP or NPN input circuit, 5-pin, depending on wiring

General data
| EAN | 662488040536 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 115 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Green, Red, Blue |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

