Product  SMB1815SF

LED Signal Light

Tower Light

Order number: 3801296

Alternative order number : 801296

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • M12 x 1 male
    • Colors: White (COL 1) / Blue (COL 2) / Green (COL 3) / Yellow (COL 4) / Red (COL 5) / Turquoise (COL 6)
    • Parameterizable via IO-Link
    • Beeper max. 92 dB
#

General data

EAN 662488009410
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 431 g

Technical Data

Construction size 322.9 mm
Housing diameter Ø  50  mm
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top