Product M126E1LD
Photoelectric Sensor
Opposed Mode Sensor (Laser Emitter)
Order number: 3052959Alternative order number : 52959
- Cable, PVC, 2 m, 3-wire
- Protection class IP67
- Aluminum housing
- LED all-round visible
- Laser class 1
- Operating voltage: 10…30 VDC

General data
| EAN | 662488529598 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 80 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Laser Emitter |
| Design | Tube |
| Construction size | Ø 12 mm |
| Range | 30000 mm |
| Light type | Red |
| Laser class | 1 |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
| Special features | Laser |

