Product  PIT46UHF

Safety Light Curtain

Cascadable Emitter

Order number: 3073908

Alternative order number : 73908

    • M12 × 1 male connector, 8-pin
    • Cascadable up to 4 modules
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 900 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
#

General data

EAN 662488739089
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 2468 g

Technical Data

Construction size 45 x 36 x 971 mm
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+50 °C
Protection class IP65

Select Country

Turck worldwide

to top