Product  M126E2LD

Miniature Encoder

With Analog Output

Premium Line

Order number: 100000196
    • Rectangular, plastic
    • Compact and robust housing
    • Versatile mounting possibilities
    • Positioning element P1-RI-QR20 included in delivery
    • For vehicle board nets, 12 V and 24 V
    • Increased interference immunity 100 V/m following the e1 type approval
    • Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
    • Extended temperature range
    • High protection class IP68/IP69K
    • Protection against salt spray and rapid temperature changes
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Resolution: 0.09°
    • 3‐wire, 8…30 VDC
    • Analog output 0.5…4.5 V
    • Output 5 V (typ.) where there is no RLC coupling
#

General data

EAN 4047101435436
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 122 g

Technical Data

Design Rectangular
Operating voltage 8…30 VDC
Output function Analog output
Voltage output 0.5…4.5 V
Electrical connection Cable with connector, AMP Superseal
Cable length 0.240  m
Housing material Plastic, Ultem
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top