Product  QMT42VN6FF1000

Safety Light Curtain

Emitter/Receiver Pair

Cascadable

Order number: 3083813

Alternative order number : 83813

    • Electrical connection via RDLP‐8 with open end or via DELPE‐8 with M12 × 1 male connector, 8‐pin
    • Connection to cascadable nodes via DELP‐1…
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Reducible resolution
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 25 mm
    • Scan field 1530 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488838133
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 4460 g

Technical Data

Function Light screen
Design Rectangular
Construction size 26 x 28 x 1528 mm, EZ-Screen LP
Range 100…7000 mm
Scan field 1530  mm
Optical resolution 25 mm
Light type IR
Operating voltage 20…28 VDC
Output function 2 x NC contact, 2 × PNP
Electrical connection Cable entry for flat connector
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Select Country

Turck worldwide

to top