Product PIRS1X166UMPMAL
Light Screen for Machine Safety Applications
Receiver
Order number: 3073541Alternative order number : 73541
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Scan field 1200 mm
- Resolution 30 mm
- Internal testing in 500-ms cycle
- Range 15 m
- Operating voltage 24 VDC ± 15 %
- Switching output without restart interlock (TRIP)
- Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508

General data
| EAN | 662488735418 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 2560 g |
Technical Data
| Construction size | 31.8 x 25.2 x 1264 mm |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |

