Product  Q45ULIU64ACRQ

LED Signal Light

Tower Light

Order number: 3804997

Alternative order number : 804997

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Flexible display with RGB LEDs
    • Control of user-defined or predefined light colors
    • Flashing function, alternation, two-colored display and intensity check
    • Control and parametrization exclusively via IO-Link
#

General data

EAN 662488036973
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 281 g

Technical Data

Function Tower light
Design Smooth barrel
Operating voltage 21…27 VAC / 12…30 VDC
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top