Product Q45BW22DXQ1
LED Signal Light
Tower Light
Order number: 3093435Alternative order number : 93435
- Plastic housing, black
- Protection class IP67
- EMI and RFI immune
- Colors: Green (COL 1)/Green (COL 2)/Green (COL 3)/Red (COL 4)/Red (COL 5)
- Operating voltage: 85…264 VAC

General data
| EAN | 662488934354 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 508 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Green, Green, Green, Red, Red |
| Operating voltage | 85…264 VAC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

