Product QM42VN6FPQ
LED Signal Light
Tower Light
Order number: 3088578Alternative order number : 88578
- Plastic housing, black
- Protection class IP50
- EMI and RFI immune
- Multicolor: Red (COL 1) / Yellow flashing (COL 2)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
WKH4.4-40/TFG | 6934945 |
|
WLC60CW340GFAR | 3086884 |

