Product BRT-40X23B
LED Signal Light
Tower Light
Order number: 3803011Alternative order number : 803011
- Plastic housing, black
- Protection class IP67
- EMI and RFI immune
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Operating voltage: 85…264 VAC
General data
| EAN | 662488021030 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 448 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 190.5 mm |
| Housing diameter | Ø 50 mm |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

