Product  Q10RP6D

Inductive Sensor

With Increased Temperature Range

Order number: 15045
    • Rectangular, height 40 mm
    • Variable orientation of active face in 9 directions
    • Plastic, PBT‐GF30‐V0
    • High luminance corner LEDs
    • Optimum view on supply voltage and switching state from any position
    • Temperatures up to +100 °C
    • DC 4-wire, 10…65 VDC
    • Changeover contact, PNP output
    • Terminal chamber
#

General data

EAN 4047101000498
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 228 g

Technical Data

Design Rectangular
Construction size 114 x 40 x 40 mm, CP40
Operating voltage 10…65 VDC
Output function Complementary contact, PNP
Electrical connection Terminal chamber
Housing material Plastic, PBT-GF30-V0, Black
Ambient temperature -25…+100 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top