Product  Q45VR2DX

Vision System

Linear Area Light

Order number: 3015061

Alternative order number : 15061

    • High-Intensity
    • Protection class: IP68
    • Color: green
    • Power supply: 24 VDC
    • M12 x 1 male
#

General data

EAN 662488150617
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 1 g

Technical Data

Function Linear light
Design Rectangular
Construction size 621 x 76 x 34.9 mm,
Light type Green
Operating voltage 24…0.0 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, Stainless steel
Ambient temperature 0…+50 °C
Protection class IP68
Special features Wash down

Select Country

Turck worldwide

to top