Product QM426E
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3035147Alternative order number : 35147
- M12 × 1 connector, male, Micro (AC), 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488351472 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 67 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 2…300 mm |
| Light type | IR |
| Operating voltage | 20…250 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
| Special features | Encapsulated, Wash down |

