Product Q45BB6FV
Photoelectric Sensor
Touch Switch
For Two-Hand Control System
Order number: 3083538Alternative order number : 83538
- Kit contains two STBVP6 buttons and a run bar
- Protection class IP65
- Male 7/8’’, 8-pin
- E-stop button not included
- Ergonomically shaped
- Upper housing part of polyetherimide
- Pre-assembled protective cover

General data
| EAN | 662488835385 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 4940 g |
Technical Data
| Function | Touch Button |
| Design | Rectangular |
| Light type | IR |
| Housing material | Plastic, PBT |
| Protection class | IP66 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
WLC60CW340GFAR | 3086884 |
|
WKH4.4-40/TFG | 6934945 |

