Product Q45VR2FV
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 100046544- Clamping flange, Ø 36 mm
- Solid shaft, Ø 10 mm × 20 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 10…30 VDC
- CANopen
- M12 × 1 male connector, 5-pin
- 360° resolved in 14 bit (16384 positions)

General data
| EAN | 4047101629323 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Communication protocol | CANopen |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
WLC60CW340GFAR | 3086884 |
|
WKH4.4-40/TFG | 6934945 |

