Product TL50HWA
Cable for RFID Application in the Food Industry
Extension Cable
Order number: 6633195- Jacket material: PP-EPDM
- Jacket color: white
- Suitable for drag chain use
- Oil resistant in accordance with EN 60811-2-1
- Free from halogen and silicone
- Particularly resistant to abrasion
- RoHS II/REACH compliant
- Protection class: IP67, IP69K
- M12 female connector, straight, stainless steel
- M12 male connector, straight, stainless steel
- Cable length: 10 m

General data
| EAN | 4047101506419 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 696 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -35…+105 °C |
Data Sheets
| German | 249 KB |
| English | 249 KB |
| French | 250 KB |
| Spanish | 249 KB |
| Czech | 250 KB |
| Dutch | 250 KB |
| Romanian | 249 KB |
| Russian | 385 KB |
| Polish | 250 KB |
| Chinese | 304 KB |
| Turkish | 253 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

