Product  S30SP6FF100Q

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3035715

Alternative order number : 35715

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488357153
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 154 g

Technical Data

Function Proximity switch
Operating mode Diffuse
Design Rectangular
Construction size 53.3 x 12.3 x 30.7 mm, Mini Beam
Range 300 mm
Light type IR
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67
Special features Encapsulated

Select Country

Turck worldwide

to top