Product  PBT46UHT1

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3027563

Alternative order number : 27563

    • 7/8" connector, 3-pin
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency C, requires transmitters with the same frequency
    • Operating voltage 10…30 VDC
    • Bi-modal switching output (NPN or PNP, depending on connection)
#

General data

EAN 662488275631
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 302 g

Technical Data

Construction size 116 mm
Housing diameter Ø  30  mm
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top