Product WL50SWSSGL20Q
LED Spotlight
In the Metal Housing
Order number: 3018751Alternative order number : 18751
- Operating voltage: 12…30 VDC
- Protection class: IP69K
- Metal housing
- Color red
- M12 x 1 connector

General data
| EAN | 662488187514 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 169 g |
Technical Data
| Function | Spotlight |
| Light type | Red |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Beam angle | 11° |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Black |
| Window material | Polycarbonate, clear |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

