Product TM18VP6FF100Q5
Field-Wireable Connector
7/8″ Female, Straight
Order number: 6904715- For use in DeviceNet™ and CANopen applications as well as for power supply
- Metal coupling nut
- Oil-resistant
- UL approval
- Screw-clamp terminal
- 5-pin
- PG13.5 screw-in thread
- Cable feedthrough 10.0…12.0 mm

General data
| EAN | 4047101458510 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 60 g |
Data Sheets
| German | 822 KB |
| English | 822 KB |
| French | 823 KB |
| Spanish | 822 KB |
| Czech | 822 KB |
| Dutch | 822 KB |
| Romanian | 823 KB |
| Russian | 829 KB |
| Polish | 823 KB |
| Turkish | 823 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Catalog
Product Overview
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

