Product  TM18RP6RQ5

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3061751

Alternative order number : 61751

    • Cable, 2 m, 3-wire
    • Operating voltage: 10…30 VDC
    • Ultra flat design
    • PNP switching output, dark operation
#

General data

EAN 662488617516
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 54 g

Technical Data

Function Proximity switch
Operating mode Convergent
Design Rectangular
Construction size 4.7 x 12 x 25.1 mm, VS2
Range 30 mm
Focal distance 30 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO contact, dark operation, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+55 °C
Protection class IP67

Mounting accessories

6836476

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top