Product TM18AP6RQ5
excom I/O System
Module Rack, Zone 1, for 8 Modules
Order number: 9100684- Module rack for max. 8 I/O modules, 1 gateway and 1 power supply module
- The terminals for the signal connection level are available as accessories

Data Sheets
| German | 321 KB |
| English | 320 KB |
| French | 322 KB |
| Spanish | 816 KB |
| Czech | 321 KB |
| Dutch | 320 KB |
| Romanian | 320 KB |
| Russian | 823 KB |
| Polish | 323 KB |
| Turkish | 321 KB |
Approval
| PTB 00 ATEX 2194 U | 2522 KB |
| IECEx PTB 13.0040 U | 471 KB |
| EC declaration of conformity | 133 KB |
| KOSHA 17-AV4BO-0109U | 672 KB |
| INMETRO — TÜV 13.1661 U | 5038 KB |
| FM18US0068X | 852 KB |
| FM18CA0033X | 849 KB |
| JPEX | 386 KB |
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Programming Software
Quick Start Guide
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

