Product  TM18VP6FF50Q8

LED Linear Light

In the Metal Housing

Order number: 3093285

Alternative order number : 93285

    • Light beam: 1100 mm
    • Operating voltage: 24 VDC (±10%)
    • Protection class: IP50
    • Color: White
    • Cable, 2 m
    • Built-in ON/OFF switch
    • Integrated rotary switch for continuous dimming of the light output (0% - 100%)
#

General data

EAN 662488932855
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 4633 g

Technical Data

Function Linear light
Design Rectangular
Construction size 1220 x 97 x 104 mm, WLB92
Light type White
Operating voltage 21.6…26.4 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL, Anodized
Ambient temperature -40…+70 °C
Protection class IP40

Mounting accessories

6836476

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top