Product  TM18AP6FF25Q8

M12 Power Splitters

T-Splitter

Order number: 100029892
    • M12 Power, Male, 4-pole + FE, L-code
    • M12, Male, 4-pole, A-code
    • M12 Power, Female, 4-pole + FE, L-code
    • Power tray/exposed run/direct burial cable
    • TPE jacket, black, 5 × 16 AWG
    • Sunlight resistant
    • -40 °C cold bending strength
    • Oil resistant
    • Fire classes: UL1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
#

General data

EAN 4047101577211
Customs tariff number 85444290900
Country of origin US
Weight 167 g

Technical Data

Ambient temperature -40…+90 °C

Mounting accessories

6836476

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top