Product Q45BB6LLP W/30
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3801423Alternative order number : 801423
- Protection class IP67/IP69K
- M12 × 1 connector, 4-pin
- Job light: red
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
LTE400M-HT10-LU10-P-0.25-H1151 | 100002121 |
|
RKC4.5T-12.5/TXO3700 | 6632937 |

