Product Q45AD9FP W/30
Food & Beverage Hygienic, TPE
Extension Cable
Order number: 6933092- M12 female connector, angled, 4-pin
- Stainless steel coupling nut/screw
- M12 female connector, angled, 4-pin
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 50 m

General data
| EAN | 4047106167141 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1364 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 488 KB |
| English | 482 KB |
| French | 485 KB |
| Spanish | 482 KB |
| Czech | 483 KB |
| Dutch | 483 KB |
| Romanian | 483 KB |
| Russian | 488 KB |
| Polish | 489 KB |
| Turkish | 483 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
S18SP6R
Photoelectric sensor, series S18, sensing mode: opposed mode sensor, threaded barrel M18 x 1 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3029412 |
|
PKG3S-2/TEG | 6629495 |
|
REI-E-113T12S-2B5000-H1181 | 100011590 |

