Product Q45BW22FPQ1
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3077207Alternative order number : 77207
- Cable, PVC, 9 m, 4-wire
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488772079 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 36 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Tube |
| Construction size | M12 x 1 |
| Range | 20…1500 mm |
| Light type | Red polarized |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Nickel-plated brass, Nickel Plated |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67/IP68 |
| Special features | Encapsulated, Wash down |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
PKG3S-2/TEG | 6629495 |
|
REI-E-113T12S-2B5000-H1181 | 100011590 |

