Product Q45BW22DLQ1
Accessories
Thermowell
For Temperature Sensors
Order number: 9910459- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection G1/2" male thread
- Immersion depth 50 mm

General data
| EAN | 4047101544046 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 90 g |
Technical Data
| Design | Accessories |
| Housing material | Stainless steel |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

