Product  PBR1X326U

Pick-to-Light

Placement Sensor

Light Grid Kit

Order number: 3052909

Alternative order number : 52909

    • Scan field L2: 300 mm
    • 13-beam system, beam spacing 25 mm
    • Emitter / Receiver
    • Range max. 2 m
    • Light / Dark operation
    • Selectable frequency as protection against crosstalk
    • Operating voltage 12…30 VDC
    • PNP switching output of the receiver
    • Input of operation request light +24 VDC
    • Protection class IP62
#

General data

EAN 662488529093
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 800 g

Technical Data

Cable length 2.0  m
Construction size 341.4 x 30 x 15 mm
Housing material Metal, AL, Black
Ambient temperature 0…+50 °C
Protection class IP62

Select Country

Turck worldwide

to top