Product PBT66U
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100012471- Synchro flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40…+85°C
- Max. 4000 rpm (continuous operation: 2000)
- Energy harvesting technology
- 15…30 VDC
- Analog output, 0…10 V per 16 CCW revolutions
- 12-bit resolution
- M12 × 1 male connector, 5-pin

General data
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP65 |

