Product BMRL616A
Inductive Sensor
With Increased Temperature Range
Order number: 4614652- M12 × 1 threaded barrel
- Chrome-plated brass
- Temperatures up to +120 °C
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101264593 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 100 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+120 °C |
| Protection class | IP67 |

