Product Q45BB6LLQ
Photoelectric Sensor
Opposed Mode
Order number: 3037072Alternative order number : 37072
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488370725 |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 347 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter/receiver pair |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 60000 mm |
| Operating voltage | 20…250 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Encapsulated, Wash down |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
LTE400M-HT10-LU10-P-0.25-H1151 | 100002121 |
|
RKC4.5T-12.5/TXO3700 | 6632937 |

