Product Q45BB6LLP
Photoelectric Sensor
Order number: 3076565Alternative order number : 76565
- Operating voltage: 10…30 VDC
- PNP switching output, changeover
General data
| EAN | 662488765651 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 22 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Rectangular with thread |
| Construction size | 31.1 x 15 x 55.4 mm, DS18 |
| Range | 5…3000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
LTE400M-HT10-LU10-P-0.25-H1151 | 100002121 |
|
RKC4.5T-12.5/TXO3700 | 6632937 |

