Product PIR1X166U
HF Tag
On Metal
Order number: 100001766- Tag for mounting on metal
- EEPROM, memory 128 byte
- For direct mounting on metal

General data
| EAN | 4047101454154 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235110000 |
| Country of origin | MY |
| Weight | 9 g |
Technical Data
| Data transfer | Inductive coupling |
| Memory | Read/Write |
| Memory type | EEPROM |
| Memory size | 128 Byte |
| Construction size | 1.05 mm |
| Housing diameter | Ø 6.2 mm |
| Housing material | Plastic, Epoxy |
| Protection class | IP67 |

