Product  SM30SRLCE

LED Signal Light

Beacon

Order number: 3087326

Alternative order number : 87326

    • LED all-round visible
    • ATEX category II 2 G, Ex-zone 1
    • ATEX category II 1 D, Ex-zone 20
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67/IP69K
    • Monochrome: Blue (COL 1)
    • Cable, 2 m
    • Operating voltage 10…30 VDC
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 2 G approval
    • Gases and vapors, Group IIC, Zone 1
    • ATEX II 1 D approval
    • Dust, Group IIIC, Zone 20
    • When used in hazardous areas, the special conditions of the approval must be observed
#

General data

EAN 662488873264
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 230 g

Technical Data

Function Spotlight
Design Dome
Light type Blue
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69
Approvals ATEX II 2 G, ATEX II 1 D
Special features Wash down

Select Country

Turck worldwide

to top