Product Q45BB6FQ5
FCST - Alignable Flow Sensors
Brochure/Folder/Flyer (DE)
Order number: D102014
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 20 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
WLC60CW340GFAR | 3086884 |
|
WKH4.4-40/TFG | 6934945 |

