Product Q45BB6LVQ5
LED Area Light
In the Metal Housing
Order number: 3086531Alternative order number : 86531
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: Polycarbonate
- Opening angle: 15°
- Mounted via 4 × 1/4”-20 UNC screws
- Color: White
- Internal temperature regulation
- Cable, 2 m, 4-pin, rear outlet

General data
| EAN | 662488865313 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 536 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Construction size | 91 x 89 x 42.9 mm, WLC90 |
| Light type | White |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP68 |
| Special features | Chemical-resistant, Wash down, Resistant to chemicals |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

