Product Q45BB6DLQ5
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3067616Alternative order number : 67616
- Foreground and background suppression
- Operating range 50…200 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 64 ms

General data
| EAN | 662488676162 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 88 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Triangulation |
| Design | Rectangular |
| Construction size | 49.8 x 19.7 x 60 mm, Q50 |
| Range | 50…200 mm |
| Light type | IR |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

